M16 flange plug 7-pin (09 0173 370 08)

M16 flange plug 7-pin 09 0173 370 08

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 flange plug 7-pin 09 0173 370 08
  • M16 flange plug 7-pin 09 0173 370 08
  • Volume Discount

Product Details:

Manufacturer part number: 09 0173 370 08

Brand: BINDER

Price: 9.99

Delivery time: 3 Days


Technical Data:

Nominal voltage: 60 V

AWG: -

Cross section (max.): - mm²

Cross-section range: -

Max. temperature: +100 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0173 370 08

Part Number
09 0173 370 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Connection (components) Contact material

9.99 €

1 Available 3 Days 60---+100--

Loading...

  1. 1

Basic information

Nominal current(A) 5 Connection angle(°) 180 Min. temperature(°C) -40
Number of pins 7 Total number of pins 7 Case material PBT, UL94V-0
Connector type Sleeve plug Connector type (category) Mini DIN connector Leading contact (PE) No
Seal type Screws

This page is M16 flange plug 7-pin, part number 09 0173 370 08.
You can find the detail information about specifications and dimensions on part number 09 0173 370 08.

Variation of this product

Part Number
09 0127 300 07
09 0127 370 07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Connection (components) Contact material

12.67 €

1 Available 3 Days 125200.750.75 mm² (max)+95SolderingCuZn

9.99 €

1 Available 3 Days 60---+100--

Tech Support