M9 IP40 cable connector (99 0095 100 05)

M9 IP40 cable connector 99 0095 100 05
  • Volume Discount

Product Details:

Manufacturer part number: 99 0095 100 05

Brand: BINDER

Price: 11.61

Delivery time: 3 Days


Technical Data:

Nominal current: 3 A

Nominal voltage: 125 V

AWG: 24

Cable Ø (max.): 4 mm

Cable Ø (min.): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0095 100 05

Part Number
99 0095 100 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)

11.61 €

1 Available 3 Days 312524430.250.250.25 mm² (max)-20553

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Max. temperature(°C) +80
Nominal voltage (details)(V) 125 Series (connectors) 711 Contamination level 1
Connection (components) Soldering Connector type Plug Connector type (category) Bullet connector
Contact material Au (gold) Seal type Screws Type (misc.) Cable connector

This page is M9 IP40 cable connector, part number 99 0095 100 05.
You can find the detail information about specifications and dimensions on part number 99 0095 100 05.

Variation of this product

Part Number
99 0075 102 03
99 0079 100 04
99 0079 102 04
99 0095 102 05
99 0475 100 07
99 0475 102 07
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)

12.67 €

1 Available 3 Days 41252455.3-0.250.25 mm² (max)-2033-

11.61 €

1 Available 3 Days 312524430.250.250.25 mm² (max)-20443

12.67 €

1 Available 3 Days 206902454-0.250.25 mm² (max)-2544-

13.75 €

1 Available 3 Days 206902454-0.250.25 mm² (max)-2555-

15.87 €

1 Available 3 Days 112526430.140.140.14 mm² (max)-20771

17.99 €

1 Available 3 Days 206902654-0.140.14 mm² (max)-2577-

Tech Support