M9 IP40 female panel mount connector (09 0098 00 05)

M9 IP40 female panel mount connector 09 0098 00 05
  • Volume Discount

Product Details:

Manufacturer part number: 09 0098 00 05

Brand: BINDER

Price: 9.99

Delivery time: 3 Days


Technical Data:

Nominal current: 3 A

AWG: 24

Cross section: 0.25 mm²

Cross section (max.): 0.25 mm²

Cross-section range: 0.25 mm² (max)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0098 00 05

Part Number
09 0098 00 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)

9.99 €

1 Available 3 Days 3240.250.250.25 mm² (max)553

Loading...

  1. 1

Basic information

Nominal voltage(V) 125 Connection angle(°) 180 Max. temperature(°C) +125
Min. temperature(°C) -55 Mounting hole diameter M9 x 0.5 Nominal voltage (details)(V) 125
Series (connectors) 711 Contamination level 1 Connection (components) Soldering
Connector type Sleeve socket Connector type (category) Bullet connector Contact material Au (gold)
Seal type Screw cap Type (misc.) FLANGED PLUG

This page is M9 IP40 female panel mount connector, part number 09 0098 00 05.
You can find the detail information about specifications and dimensions on part number 09 0098 00 05.

Variation of this product

Part Number
09 0078 00 03
09 0082 00 04
09 0482 00 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)

8.40 €

1 Available 3 Days 4240.250.250.25 mm² (max)334

8.93 €

1 Available 3 Days 3240.250.250.25 mm² (max)443

15.87 €

1 Available 3 Days 1260.140.140.14 mm² (max)881

Tech Support