M9 IP67 Cable plug connector, cable outlet 3.5-5 mm (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0405 00 03
99 0409 00 04
99 0413 00 05
99 0421 00 07
99 0425 00 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)

12.67 €

1 Available 3 Days 4240.250.250.25 mm² (max)334

13.75 €

1 Available 3 Days 3240.250.250.25 mm² (max)443

13.75 €

1 Available 3 Days 3240.250.250.25 mm² (max)553

16.93 €

1 Available 3 Days 1260.140.140.14 mm² (max)771

17.99 €

1 Available 3 Days 1260.140.140.14 mm² (max)881

Loading...

  1. 1

Basic information

Nominal voltage(V) 125 Connection direction straight Cable Ø (max.)(mm) 5
Cable Ø (min.)(mm) 3.5 Connection angle(°) 180 Max. temperature(°C) +125
Min. temperature(°C) -55 Nominal voltage (details)(V) 125 Series (connectors) 712
Contamination level 1 Connection (components) Soldering Connector type Plug
Connector type (category) Bullet connector Contact material Au (gold) Seal type Screws
Type (misc.) Cable connector

Tech Support