Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0407 00 03 |
09 0407 80 03 |
09 0415 00 05 |
09 0415 80 05 |
09 0423 00 07 |
09 0423 80 07 |
09 0427 80 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Min. temperature (°C) | Number of pins | Total number of pins | Nominal current (details) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 20 Days | 4 | 125 | 24 | - | - | 0.25 | 0.25 | 0.25 mm² (max) | - | - | 3 | 3 | 4 | ||
14.81 € | 1 | Available | 3 Days | 4 | 125 | 24 | - | - | - | 0.25 | 0.25 mm² (max) | +85 | -40 | 3 | 3 | - | ||
12.67 € | 1 | Available | 3 Days | 3 | 125 | 24 | - | - | 0.25 | 0.25 | 0.25 mm² (max) | - | - | 5 | 5 | 3 | ||
16.93 € | 1 | Available | 3 Days | 3 | 125 | 24 | - | - | - | 0.25 | 0.25 mm² (max) | +85 | -40 | 5 | 5 | - | ||
15.87 € | 1 | Available | 3 Days | 1 | 125 | 26 | 5 | 3.6 | 0.14 | 0.14 | 0.14 mm² (max) | - | - | 7 | 7 | 1 | ||
21.29 € | 1 | Available | 3 Days | 6 | 24 | 26 | 5 | 5.4 | - | 0.14 | 0.14 mm² (max) | +125 | -40 | 7 | 7 | - | ||
21.29 € | 1 | Available | 50 Days | 20 | 250 | 26 | - | - | - | 0.14 | 0.14 mm² (max) | +100 | -40 | 8 | 8 | - |
Loading...
Connection angle(°) | 180 | Mounting hole diameter | M9 x 0.5 | Nominal voltage (details)(V) | 125 |
---|---|---|---|---|---|
Series (connectors) | 712 | Contamination level | 1 | Case material | CuZn |
Connection (components) | Soldering | Connector type | Plug | Connector type (category) | Bullet connector |
Contact material | Au (gold) | Seal type | Screws | Type (misc.) | Socket |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cable Ø (max.)(mm)
Cable Ø (min.)(mm)
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Max. temperature(°C)
Min. temperature(°C)
Number of pins
Total number of pins
Nominal current (details)(A)
Filter by standard shipping days
Optional Attributes