Manufacturer part number: 09 0687 700 03
Brand: BINDER
Price: 14.81 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0687 700 03
Nominal current(A) | 16 | Nominal voltage(V) | 630 | AWG | 16 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross-section range | 1.38 mm² (min) | Min. cross section(mm²) | 1.38 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Number of pins | 2 |
Total number of pins | 2 | Case material | PA | Connection (components) | Open end cable |
Connector type | Sleeve plug | Connector type (category) | Mini DIN connector | Contact material | CuZn |
DIN connector features | S-coded | Seal type | Screws |
This page is Male panel mount connector, power, S-Coding, with single wires, part number 09 0687 700 03.
You can find the detail information about specifications and dimensions on part number 09 0687 700 03.