Manufacturer part number: 08 2441 000 000
Brand: BINDER
Price: 1.53 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08 2441 000 000
Connector cross-section (max.)(mm²) | 0.25 | Insulation resistance(Ω) | > 1010 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Nominal current (details)(A) | 4 | Nominal voltage (details)(V) | 60 |
Thread type | M8 | Thread type connection side | M8 | Contamination level | 3 |
Case material | PA | Compatible with (details) | M8 connector (series 718 and 768) | Connector standard | Sensor connector |
Connector type | Protective cap | Contact material | Gold | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Type (misc.) | Protective cap for sockets |
This page is Protective Cap For Sockets, part number 08 2441 000 000.
You can find the detail information about specifications and dimensions on part number 08 2441 000 000.