Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 4708 00 03 |
09 4712 00 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|
- | 9.45 € | 1 | Available | 3 Days | 3 | 3 | |
- | 11.61 € | 1 | Available | 3 Days | 4 | 4 |
Loading...
Nominal current(A) | 1 | Nominal voltage(V) | 125 | AWG | 26 |
---|---|---|---|---|---|
Cable diameter(mm) | 3 - 4 | Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 3 |
Connection angle(°) | 180 | Cross section(mm²) | 0.14 | Cross section (max.)(mm²) | 0.14 |
Cross-section range | 0.14 mm² (max) | Nominal current (details)(A) | 1 | Nominal voltage (details)(V) | 125 |
Series (connectors) | 420 | Contamination level | 2 | Connection (components) | Soldering |
Connector type | Socket | Connector type (category) | Bullet connector | Contact material | Gold plated |
Seal type | Micro push-pull | Type (misc.) | Flange socket |