Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 4218 300 07 |
99 4222 300 04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 36 Days | 10 | 250 | 16 | 1.5 | 1.50 mm² (max) | 6 | 6 + PE | Crimp | |
20.23 € | 1 | Available | 3 Days | 16 | 400 | 14 | 2.5 | 2.50 mm² (max) | 3 | 3 + PE | Screws |
Loading...
Connection direction | straight | Cable Ø (max.)(mm) | 17 | Cable Ø (min.)(mm) | 7 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Max. temperature(°C) | +100 | Min. temperature(°C) | -40 |
Case material | PBT | Colour | Black | Connector type | Connector |
Connector type (category) | Micor DIN connector | Contact material | Bronze, silver plated | Leading contact (PE) | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Connection (components)
Filter by standard shipping days
Optional Attributes