Snap-In IP67, subminiature cable connector (Part Numbers)

Snap-In IP67, subminiature cable connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 9205 050 03
99 9205 060 03
99 9205 070 03
99 9205 400 03
99 9205 450 03
99 9205 460 03
99 9209 050 04
99 9209 060 04
99 9209 070 04
99 9209 400 04
99 9209 450 04
99 9209 470 04
99 9213 050 05
99 9213 060 05
99 9225 050 08
99 9225 060 08
99 9225 070 08
99 9225 400 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Series (connectors) Case material Colour Connector type (category) Contact material Leading contact (PE) Seal type

7.88 €

1 Available 3 Days 1125+85-4033620-RedBullet connectorAu (gold)-Snap-in

7.88 €

1 Available 3 Days 360+70-2533620-BlueBullet connectorAu (gold)-Snap-in

8.40 €

1 Available 3 Days 6250+85-4033620-GreenBullet connectorAu (gold)-Snap-in

7.88 €

1 Available 3 Days 3125+85-2533-PA (UL 94 V-0)GreyMicor DIN connectorBrass gold platedNo-

8.93 €

1 Available 3 Days 3125+85-2533-PA (UL 94 V-0)RedMicor DIN connectorBrass gold platedNo-

16.93 €

1 Available 3 Days 3125+85-2533-PA (UL 94 V-0)BlueMicor DIN connectorBrass gold platedNo-

9.45 €

1 Available 3 Days 5250+85-4044620-RedBullet connectorAu (gold)-Snap-in

9.45 €

1 Available 3 Days 1125+85-4044620-BlueBullet connectorAu (gold)-Snap-in

9.45 €

1 Available 3 Days 360+70-2544620-GreenBullet connectorAu (gold)-Snap-in

9.99 €

1 Available 3 Days 2.5125+85-2544-PA (UL 94 V-0)GreyMicor DIN connectorBrass gold platedNo-

10.56 €

1 Available 3 Days 2.5125+85-2544-PA (UL 94 V-0)RedMicor DIN connectorBrass gold platedNo-

9.99 €

1 Available 3 Days 2.5125+85-2544-PA (UL 94 V-0)GreenMicor DIN connectorBrass gold platedNo-

10.56 €

1 Available 3 Days 263+85-2555620-RedBullet connectorAu (gold)-Snap-in

10.56 €

1 Available 3 Days 5125+85-4055620-BlueBullet connectorAu (gold)-Snap-in

15.87 €

1 Available 3 Days 6250+85-4088620-RedBullet connectorAu (gold)-Snap-in

15.87 €

1 Available 3 Days 163+85-2588620-BlueBullet connectorAu (gold)-Snap-in

14.81 €

1 Available 3 Days 1125+85-4088620-GreenBullet connectorAu (gold)-Snap-in

14.81 €

1 Available 3 Days 163+85-2588-PA (UL 94 V-0)GreyMicor DIN connectorBrass gold platedNo-

Loading...

  1. 1

Basic information

Connection direction straight AWG 24 Cable Ø (max.)(mm) 5
Cable Ø (min.)(mm) 3 Connection angle(°) 180 Cross section (max.)(mm²) 0.25
Cross-section range 0.25 mm² (max) Connection (components) Soldering Connector type Plug

Tech Support