Female connector (panel mount), industrial, metric thread M12

Female connector (panel mount), industrial, metric thread M12
  • Volume Discount

Product Details:

Manufacturer part number: 43 1930 004 03

Brand: BINDER

Price: 6.84

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43 1930 004 03

Part Number
43 1930 004 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.84 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Nominal current(A) 6 Nominal voltage(V) 250 Connection Screw
Cable cross section(mm²) 0.14 - 0.75 Number of pins 2+PE Total number of pins 2
Socket diameter(mm) 4–6 Temperature range(°C) -20 - +120 Type C Series 235
Type (misc.) Industry, metric thread M12 Standards/certification marks Industry Standard, metric thread M12 Colour Black

This page is Female connector (panel mount), industrial, metric thread M12, part number 43 1930 004 03.
You can find the detail information about specifications and dimensions on part number 43 1930 004 03.

Tech Support