We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Size C (industry) female connector (panel mount)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43 1930 000 03
43 1932 000 04
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Number of pins Total number of pins

5.32 €

Available 4 Days 2+PE2

6.33 €

Available 4 Days 3+PE3

Loading...

  1. 1

Basic information

Nominal current(A) 6 Nominal voltage(V) 250 Connection Screw
Cable cross section(mm²) 0.14 - 0.75 Content(pc(s)) 1 Socket diameter(mm) 4–6
Temperature range(°C) -20 - +120 Type C Series 235 Type (misc.) Industry
Standards/certification marks Industry Standard Colour Black

Additional Products in this Category

Tech Support