Manufacturer part number: 43 1907 000 04
Brand: BINDER
Price: 3.40 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43 1907 000 04
Nominal current(A) | 6 | Nominal voltage(V) | 250 | Connection | Solder |
---|---|---|---|---|---|
Cable cross section(mm²) | 0.75 | Number of pins | 3+PE | Total number of pins | 3 |
Temperature range(°C) | -20 - +100 | Type | C Series 230 | Type (misc.) | DIN EN 175301-803, metric thread M12 |
Standards/certification marks | DIN EN 175301-803, metric thread M12 | Colour | Black |
This page is Size C male connector (panel mount), part number 43 1907 000 04.
You can find the detail information about specifications and dimensions on part number 43 1907 000 04.