Female solenoid valve connector, moulded (30 5535 500 000)

Female solenoid valve connector, moulded 30 5535 500 000
  • Volume Discount

Product Details:

Manufacturer part number: 30 5535 500 000

Brand: BINDER

Price: 21.29

Delivery time: 3 Days


Technical Data:

Connection (components): -

Cable diameter: 5.90 mm

Number of pins: 3

Total number of pins: 3 + PE

Standard (square connectors): Industry-grade


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30 5535 500 000

Part Number
30 5535 500 000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Cable diameter
(mm)
Number of pins Total number of pins Standard (square connectors) Type (valve connectors) Cable length
(m)

21.29 €

1 Available 3 Days -5.9033 + PEIndustry-gradeB standard5

Loading...

  1. 1

Basic information

Cable cross section(mm²) 0.75 Max. temperature(°C) 85 Min. temperature(°C) -20
Nominal voltage(V) 230 IP rating IP67 Colour Black
Conductor material PUR Leading contact (PE) Yes

This page is Female solenoid valve connector, moulded, part number 30 5535 500 000.
You can find the detail information about specifications and dimensions on part number 30 5535 500 000.

Variation of this product

Part Number
32 5335 300 000
34 5734 300 000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Cable diameter
(mm)
Number of pins Total number of pins Standard (square connectors) Type (valve connectors) Cable length
(m)

27.85 €

1 Available 3 Days --33 + PEDINB standard3

32.15 €

1 Available 3 Days Crimp5.9044 + PEDINC standard3

Tech Support