Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 65 162 6813 |
09 65 462 6812 |
09 65 462 6813 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | |
---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | 9 | ||
12.67 € | 1 | Available | 3 Days | 37 | ||
14.81 € | 1 | Available | 91 Days | 37 |
Loading...
No. of rows | 2 | Mating cycles (actuations) | 50 | Connection angle(°) | 90 |
---|---|---|---|---|---|
Connector features | + snap hook | Connection (components) | Soldering | Contact surface | Gold plated |
Grid pitch(mm) | 2.84 | Standards/certification marks | DIN 41 652 · CECC 75 301-802 | Contact material | Ni |
Connector type | Plug | Connector type (category) | D-SUB pin strip |