We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

D-SUB connector 180 °【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 67 209 5604
09 67 215 5604
09 67 225 5604
09 67 237 5604
Part NumberRelated toStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Number of pins Content
(pc(s))

199.63 €

100 Pieces Per Package

Available 10 Days 9100

358.76 €

100 Pieces Per Package

Available 10 Days 15100

359.64 €

100 Pieces Per Package

Available 10 Days 25100

359.00 €

50 Pieces Per Package

Available 10 Days 3750

Loading...

  1. 1

Basic information

No. of rows 2 Mating cycles (actuations) 50 Connection angle(°) 180
Connector features + protective steel collar with dimples Connection (components) Solder bucket Contact surface Gold plated
Contact type (D-SUB) Punched contacts Contact material Ni Connector type Plug
Connector type (category) D-SUB pin strip

Additional Products in this Category

Tech Support