D-SUB header 180 ° (09 65 161 6712)

D-SUB header 180 ° 09 65 161 6712

Click on this image to zoom in.

Click on this image to zoom in.

  • D-SUB header 180 ° 09 65 161 6712
  • D-SUB header 180 ° 09 65 161 6712
  • D-SUB header 180 ° 09 65 161 6712
  • Volume Discount

Product Details:

Manufacturer part number: 09 65 161 6712

Brand: HARTING

Price: 5.23

Delivery time: 3 Days


Technical Data:

Number of pins: 9

No. of rows: 2

Mating cycles (actuations): 250

Connector features: + snap hook

Connection (components): Soldering


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 65 161 6712

Part Number
09 65 161 6712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins No. of rows Mating cycles (actuations) Connector features Connection (components) Contact surface Contact material

5.23 €

1 Available 3 Days 92250+ snap hookSolderingGold platedNi

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector type Plug Connector type (category) D-SUB pin strip

This page is D-SUB header 180 °, part number 09 65 161 6712.
You can find the detail information about specifications and dimensions on part number 09 65 161 6712.

Variation of this product

Part Number
09 65 261 6712
09 65 361 6712
09 65 461 6712
09 67 025 5601
09 67 037 5601
09 67 050 5601
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins No. of rows Mating cycles (actuations) Connector features Connection (components) Contact surface Contact material

6.84 €

1 Available 3 Days 152250+ snap hookSolderingGold platedNi

7.88 €

1 Available 3 Days 252250+ snap hookSolderingGold platedNi

10.56 €

1 Available 37 Days 372250+ snap hookSolderingGold platedNi

2.57 €

1 Available 3 Days 252-+ clearance holeCrimp--

2.89 €

1 Available 3 Days 372-+ clearance holeCrimp--

4.13 €

1 Available 3 Days 503-+ clearance holeCrimp--

Tech Support