Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 68 263 5812 |
09 68 363 5812 |
09 68 463 5812 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | |
---|---|---|---|---|---|---|
5.01 € | 1 | Available | 91 Days | 15 | ||
6.28 € | 1 | Available | 3 Days | 25 | ||
8.93 € | 1 | Available | 3 Days | 37 |
Loading...
No. of rows | 2 | Connection angle(°) | 90 | Connector features | + snap hook |
---|---|---|---|---|---|
Connection (components) | Soldering | Contact surface | Gold plated | Contact material | Ni |
Connector type | Plug | Connector type (category) | D-SUB pin strip |