D-SUB Hood Top Entry Metal / Grey, Silver (Part Numbers)

D-SUB Hood Top Entry Metal / Grey, Silver

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Connector: +strain relief clip
・Cable outlets: 1
・Colour: Silver/Grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 67 009 0344
09 67 009 0443
09 67 009 0573
09 67 015 0344
09 67 015 0443
09 67 015 0453
09 67 015 0573
09 67 025 0344
09 67 025 0443
09 67 025 0453
09 67 037 0344
09 67 037 0443
09 67 037 0453
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Colour Connection angle
(°)
Case material Material (details) Type (misc.)

12.67 €

1 Available 3 Days 9Silver180MetalFull metalShort locking screws

11.61 €

1 Available 3 Days 9Silver180Plastic, metallisedPlasticShort locking screws

8.93 €

1 Available 3 Days 9Grey45PlasticPlastic-

13.75 €

1 Available 3 Days 15Silver180MetalFull metalShort locking screws

9.99 €

1 Available 3 Days 15Silver180Plastic, metallisedPlasticShort locking screws

8.93 €

1 Available 3 Days 15Silver180Plastic, metallisedMetallised plasticCasing

9.45 €

1 Available 3 Days 15Grey45PlasticPlastic-

14.81 €

1 Available 3 Days 25Silver180MetalFull metalShort locking screws

10.56 €

1 Available 3 Days 25Silver180Plastic, metallisedPlasticShort locking screws

10.56 €

1 Available 3 Days 25Silver180Plastic, metallisedMetallised plasticCasing

17.99 €

1 Available 3 Days 37Silver180MetalFull metalShort locking screws

11.61 €

1 Available 3 Days 37Silver180Plastic, metallisedPlasticShort locking screws

11.61 €

1 Available 3 Days 37Silver180Plastic, metallisedMetallized PlasticHousing

Loading...

  1. 1

Basic information

Connector features + strain relief clip Cable outlets 1 Accessory type (connectors) D-SUB housing

Tech Support