Manufacturer part number: 09 66 452 7612
Brand: HARTING
Price: 15.87 €
Delivery time: 37 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 66 452 7612
Number of pins | 37 | No. of rows | 2 | Mating cycles (actuations) | 50 |
---|---|---|---|---|---|
Connection angle(°) | 90 | Connector features | + snap hook | Connection (components) | Soldering |
Contact surface | Gold plated | Grid pitch(mm) | 2.84 | Standards/certification marks | DIN 41 652 · CECC 75 301-802 |
Contact material | Ni | Connector type | Socket | Connector type (category) | D-SUB receptacles |
This page is D-SUB socket, part number 09 66 452 7612.
You can find the detail information about specifications and dimensions on part number 09 66 452 7612.
Part Number |
---|
09 66 452 6612 |
09 66 452 6613 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
16.93 € | 1 | Available | 38 Days | ||
19.16 € | 1 | Available | 3 Days |