Manufacturer part number: 09 03 264 6828
Brand: HARTING
Price: 16.93 €
Delivery time: 3 Days
Test voltage: - kV
Current load capacity: - A
Connection: -
Compatible with (details): 64
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 03 264 6828
Part Number
|
---|
09 03 264 6828 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Test voltage (kV) | Current load capacity (A) | Connection | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | - | - | - | 64 |
Loading...
Nominal current(A) | 1 | Nominal voltage(V) | 1000 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 15.3 | Product size (length)(mm) | 10.6 | Product size (width)(mm) | 95 |
Contact spacing(mm) | 2.54 | Number of pins | 64 | Total number of pins | 64 |
Pins per row | 32 | No. of rows | 3 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -65 | AWG | 28/7 | Colour | Grey |
Configuration | (a+c) | Connector features | + sleeve | Connection (components) | Cut & Clip |
Contact surface | Gold plated | DIN standard (connector) | C | Connector orientation | Perpendicular (to the PCB) |
Standards/certification marks | DIN 41612 | Contact material | Copper alloy | Case material | Moulded thermoplastic material, fibreglass reinforced, UL 94 VO |
Connector type | Edge connector | Connector type (category) | Edge connector (receptacle) |
This page is Female connector - Type C, part number 09 03 264 6828.
You can find the detail information about specifications and dimensions on part number 09 03 264 6828.
Part Number |
---|
09 03 264 7828 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Test voltage (kV) | Current load capacity (A) | Connection | Compatible with (details) |
---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 1 | 1 | Cutting-clamping technology | - |