Manufacturer part number: 09 06 248 7823
Brand: HARTING
Price: 16.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 06 248 7823
Nominal current(A) | 6 | Nominal voltage(V) | 1550 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 29.05 | Product size (length)(mm) | 14.7 | Product size (width)(mm) | 94.8 |
Contact spacing(mm) | 5.08 | Number of pins | 48 | Total number of pins | 48 |
Pins per row | 16 | No. of rows | 3 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Configuration | (z+b+d) |
Connector features | + sleeve | Connection (components) | Contact surface | Gold plated | |
DIN standard (connector) | F | Connector orientation | Perpendicular (to the PCB) | Standards/certification marks | DIN 41612 |
Contact material | Copper alloy | Case material | PBTB according to UL94V0 | Connector type | Edge connector |
Connector type (category) | Edge connector (receptacle) | Connection | Soldering |
This page is Female Multipoint Connector - F Shape, part number 09 06 248 7823.
You can find the detail information about specifications and dimensions on part number 09 06 248 7823.