We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Han PushPull power connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 35 232 0401

Part Number
09 35 232 0401
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?

45.43 €

Available 4 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 690 IP rating IP65/67 Number of pins 5
Total number of pins 5 + PE Max. temperature(°C) +70 Min. temperature(°C) -40
Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.25 Test current(A) 16
Mating cycles (actuations) 500 Colour Silver Connection (components) Han Quick-Lock®
Connector type (category) Socket inset Leading contact (PE) Yes Series (Han connectors) Han® PushPull Power

This page is Han PushPull power connector, part number 09 35 232 0401.
You can find the detail information about specifications and dimensions on part number 09 35 232 0401.

Additional Products in this Category

Tech Support