Han Q4 / 2-F-c Female insert

Han Q4 / 2-F-c Female insert
  • Volume Discount

Product Details:

Manufacturer part number: 09 12 006 3141

Brand: HARTING

Price: 26.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 12 006 3141

Part Number
09 12 006 3141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 690 Number of pins 2 Total number of pins 4 + 2 + PE
Max. temperature(°C) +125 Min. temperature(°C) -40 Test current(A) 40
Mating cycles (actuations) ≥ 500 Colour Grey Connection (components) Crimp
Connector type (category) Socket inset Size Han-Compact ® Leading contact (PE) Yes
Series (Han connectors) Han® Q

This page is Han Q4 / 2-F-c Female insert, part number 09 12 006 3141.
You can find the detail information about specifications and dimensions on part number 09 12 006 3141.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360