Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 33 006 2602 |
09 33 006 2702 |
09 33 010 2601 |
09 33 010 2616 |
09 33 010 2702 |
09 33 016 2611 |
09 33 016 2702 |
09 33 016 2711 |
09 33 024 2711 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins | Total number of pins | Connector features | Connection (components) | Type (misc.) | Connector type (category) | Connection | Size | Series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 8 Days | 6 + PE | 6 + PE | - | Crimp | Pin insert | Pin inset | Crimp | 6 B | 1 - 6 | |||
12.67 € | 1 | Available | 3 Days | 6 + PE | 6 + PE | - | Crimp | Socket insert | Socket inset | Crimp | 6 B | 1 - 6 | |||
123.24 € | 10 Pieces Per Package | 1 pack | 67 Days | 10 | 10 + PE | - | Screws | - | Pin inset | - | 10 B | 1 - 10 | |||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 10 | 10 + PE | tin-plated contacts | Spring-loaded | - | Pin inset | - | 10 B | 1 - 10 | ||
87.39 € | 10 Pieces Per Package | 1 pack | 67 Days | 10 | 10 + PE | - | Crimp | - | Socket inset | - | 10 B | 1 - 10 | |||
19.16 € | 1 | Available | 3 Days | 16 + PE | 16 + PE | - | Screws | Pin insert | Pin inset | Screws | 32 B | 17 - 32 | |||
13.75 € | 1 | Available | 3 Days | 16 | 16 + PE | - | Crimp | - | Socket inset | - | 16 B | 1 - 16 | |||
20.23 € | 1 | Available | 3 Days | 16 + PE | 16 + PE | - | Screws | Socket insert | Socket inset | Screws | 32 B | 1 - 16 | |||
27.85 € | 1 | Available | 22 Days | 24 + PE | 24 + PE | - | Screws | Socket insert | Socket inset | Screws | 48 B | 25 - 48 |
Loading...
Nominal voltage(V) | 500 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Core cross section (max.)(mm²) | 4 | Core cross section (min.)(mm²) | 0.14 | Core connector(mm²) | 0.14 - 4 |
Test current(A) | 16 | Contamination level | 3 | Mating cycles (actuations) | ≥ 500 |
Temperature range(°C) | -40 - +125 | Colour | Grey | Leading contact (PE) | Yes |
Series (Han connectors) | Han® E |
Configure
Basic Attributes
Number of pins
Total number of pins
Connector features
Connection (components)
Type (misc.)
Connector type (category)
Connection
Size
Series
Filter by standard shipping days
Optional Attributes