Manufacturer part number: 09 20 004 2611
Brand: HARTING
Price: 119.83 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 20 004 2611
Nominal voltage(V) | 400 | Number of pins | 4 | Total number of pins | 4 + PE |
---|---|---|---|---|---|
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Core cross section (max.)(mm²) | 2.5 |
Core cross section (min.)(mm²) | 1 | Core connector(mm²) | 1 -2.5 | Test current(A) | 10 |
Contamination level | 3 | Mating cycles (actuations) | ≥ 500 | Temperature range(°C) | -40 - +125 |
Colour | Grey | Connection (components) | Screws | Connector type (category) | Pin inset |
Connection | Screws | Size | 4 A | Leading contact (PE) | Yes |
Series (Han connectors) | Han® A |
This page is Industrial connector series Han A - inserts, part number 09 20 004 2611.
You can find the detail information about specifications and dimensions on part number 09 20 004 2611.