Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 03 196 6922
Nominal current(A) | 2 | Nominal voltage(V) | 1000 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 16 | Product size (length)(mm) | 11 | Product size (width)(mm) | 94 |
Contact spacing(mm) | 2.54 | Number of pins | 96 | Total number of pins | 96 |
Pins per row | 32 | No. of rows | 3 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Test voltage(kV) | 1 | Colour | Grey |
Configuration | (a+b+c) | Connector features | + sleeve | Connection (components) | |
Contact surface | Gold plated | DIN standard (connector) | C | Connector orientation | Perpendicular (to the PCB) |
Standards/certification marks | DIN 41612 | Contact material | Copper alloy | Case material | Moulded thermoplastic material, fibreglass reinforced, UL 94 VO |
Material (details) | PBTB to UL 94VO standard | Type (misc.) | a:straight soldering pins | Connector type | Multipole connector |
Connector type (category) | Edge connector (pins) |
This page is Male Multipoint Connector - C Shaped Straight soldering pins, part number 09 03 196 6922.
You can find the detail information about specifications and dimensions on part number 09 03 196 6922.