Manufacturer part number: 09 04 132 6922
Brand: HARTING
Price: 7.35 €
Delivery time: 23 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 04 132 6922
Nominal current(A) | 6 | Nominal voltage(V) | 1550 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 16.2 | Product size (length)(mm) | 10.9 | Product size (width)(mm) | 93.95 |
Contact spacing(mm) | 5.08 | Number of pins | 32 | Total number of pins | 32 |
Pins per row | 16 | No. of rows | 2 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Configuration | (a+c) |
Connector features | + sleeve | Connection (components) | Contact surface | Gold plated | |
DIN standard (connector) | D | Connector orientation | Parallel (to the PCB) | Standards/certification marks | DIN 41612 |
Contact material | Copper alloy | Case material | PA | Connector type | Multipole connector |
Connector type (category) | Edge connector (pins) |
This page is Male Multipoint Connector - Type D, part number 09 04 132 6922.
You can find the detail information about specifications and dimensions on part number 09 04 132 6922.