Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 06 148 6901 |
09 06 148 7901 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current load capacity (A) | |
---|---|---|---|---|---|---|
8.40 € | 1 | Available | 22 Days | - | ||
6.28 € | 1 | Available | 71 Days | 6 |
Loading...
Nominal current(A) | 6 | Nominal voltage(V) | 1550 | Connection direction | right angle |
---|---|---|---|---|---|
Product size (height)(mm) | 22 | Product size (length)(mm) | 14.7 | Product size (width)(mm) | 93.9 |
Contact spacing(mm) | 5.08 | Number of pins | 48 | Total number of pins | 48 |
Pins per row | 16 | No. of rows | 3 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Configuration | (z+b+d) |
Connector features | + sleeve | Connection (components) | Contact surface | Gold plated | |
DIN standard (connector) | F | Connector orientation | Parallel (to the PCB) | Standards/certification marks | DIN 41612 |
Contact material | Copper alloy | Case material | PBTB according to UL94V0 | Type (misc.) | Angled soldering pins |
Connector type | Multipole connector | Connector type (category) | Edge connector (pins) |