Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 03 124 6901 |
09 03 160 6901 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 91 Days | 32 | 32 | 8 | ||
12.67 € | 1 | Available | 3 Days | 64 | 64 | - |
Loading...
Nominal current(A) | 2 | Nominal voltage(V) | 1000 | Connection direction | right angle |
---|---|---|---|---|---|
Product size (height)(mm) | 17.72 | Product size (length)(mm) | 11 | Product size (width)(mm) | 94 |
Contact spacing(mm) | 7.62 | No. of rows | 3 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Configuration | (a+b+c) |
Connector features | + sleeve | Connection (components) | Contact surface | Gold plated | |
DIN standard (connector) | M | Connector orientation | Parallel (to the PCB) | Standards/certification marks | DIN 41612 |
Contact material | Copper alloy | Case material | PA (UL 94 V-0) | Connector type | Multipole connector |
Connector type (category) | Edge connector (pins) |