Manufacturer part number: 09 06 115 2921
Brand: HARTING
Price: 13.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 06 115 2921
Nominal current(A) | 15 | Nominal voltage(V) | 3100 | Connection | Soldering |
---|---|---|---|---|---|
Connection direction | right angle | Total number of pins | 15 | Product size (height)(mm) | 24.75 |
Product size (width)(mm) | 93.95 | Product size (length)(mm) | 14.7 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Contact spacing(mm) | 10.16 | No. of rows | 2 |
Colour | Grey | Connection (components) | Connector features | + sleeve | |
Connector orientation | Parallel (to the PCB) | Connector type | Multipole connector | Connector type (category) | Edge connector (pins) |
Contact surface | Gold plated | Contact material | Copper alloy | Case material | Moulded thermoplastic material, fibreglass reinforced, UL 94 VO |
DIN standard (connector) | H15 | Configuration | (z+d) |
This page is Male Multi-point Connector - Design H, part number 09 06 115 2921.
You can find the detail information about specifications and dimensions on part number 09 06 115 2921.