Manufacturer part number: 09 02 264 6828
Brand: HARTING
Price: 23.41 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 02 264 6828
Nominal current(A) | 1 | Nominal voltage(V) | 1000 | Connection | Cutting-clamping technology |
---|---|---|---|---|---|
Connection direction | straight | Total number of pins | 64 | Product size (height)(mm) | 15.3 |
Product size (width)(mm) | 95 | Product size (length)(mm) | 8.1 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -65 | Contact spacing(mm) | 2.54 | Pins per row | 32 |
No. of rows | 2 | Colour | Grey | Connection (components) | Cut & Clip |
Connector features | + sleeve | Connector orientation | Perpendicular (to the PCB) | Connector type | Edge connector |
Connector type (category) | Edge connector (receptacle) | Contact surface | Gold plated | Contact material | Copper alloy |
Case material | Moulded thermoplastic material, fibreglass reinforced, UL 94 VO | DIN standard (connector) | B | Standards/certification marks | DIN 41612 |
Configuration | (a+b) |
This page is Multipole Socket Design B, part number 09 02 264 6828.
You can find the detail information about specifications and dimensions on part number 09 02 264 6828.