Han E Crimp Contacts For HAN Seriess 0.14–4 mm² (09 33 000 6102)

Han E Crimp Contacts For HAN Seriess 0.14–4 mm² 09 33 000 6102

Click on this image to zoom in.

Click on this image to zoom in.

  • Han E Crimp Contacts For HAN Seriess 0.14–4 mm² 09 33 000 6102
  • Han E Crimp Contacts For HAN Seriess 0.14–4 mm² 09 33 000 6102
  • Volume Discount

Product Details:

Manufacturer part number: 09 33 000 6102

Brand: HARTING

Price: 0.52

Delivery time: 3 Days


Technical Data:

Type: Contact pin

Total number of pins: -

Cross section: 2.5 mm²

Material (details): Silver-plated

Leading contact (PE): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 33 000 6102

Part Number
09 33 000 6102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Total number of pins Cross section
(mm²)
Material (details) Leading contact (PE)
-

0.52 €

1 Available 3 Days Contact pin-2.5Silver-plated-

Loading...

  1. 1

This page is Han E Crimp Contacts For HAN Seriess 0.14–4 mm², part number 09 33 000 6102.
You can find the detail information about specifications and dimensions on part number 09 33 000 6102.

Variation of this product

Part Number
09 33 000 6104
09 33 000 6105
09 33 000 6107
09 33 000 6116
09 33 000 6121
09 33 000 6122
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Total number of pins Cross section
(mm²)
Material (details) Leading contact (PE)

0.52 €

1 Available 3 Days Contact pin-1.5Silver-plated-
-

0.52 €

1 Available 3 Days Contact pin-1Silver-plated-
-

0.48 €

1 Available 3 Days Contact pin-4Silver-plated-

3.93 €

1 Available 3 Days Contact pin+ PE1.5Gold-platedYes
-

0.48 €

1 Available 3 Days Contact pin-0.5Silver-plated-

3.61 €

1 Available 3 Days Contact pin-0.5Gold-plated-

Tech Support