Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 010 0301 |
09 20 010 0321 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | |
---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | Low built, 1-longitudinal lock | ||
- | 24.48 € | 1 | Available | 3 Days | Low built with plastic cap, 1 longitudinal lock |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 10 A | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Enclosure extension | Connector features | 1x longitudinal brace lock |
Series (Han connectors) | Han® 10A |