Accessories For Size 10 A - Bulkhead mounted housing

Accessories For Size 10 A - Bulkhead mounted housing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 09 30 006 0302

Brand: HARTING

Price: 24.48

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 30 006 0302

Part Number
09 30 006 0302
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 6 B Material (details) Metal Type (misc.) Low built with plastic cap, 1 longitudinal lock
Colour Grey IP rating IP65 Connector type (category) Enclosure extension
Connector features 1x longitudinal brace lock Series (Han connectors) Han® 6B

This page is Accessories For Size 10 A - Bulkhead mounted housing, part number 09 30 006 0302.
You can find the detail information about specifications and dimensions on part number 09 30 006 0302.

Tech Support