Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 30 010 1231 |
09 30 010 1256 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable input | Type (misc.) | Connector features | |
---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | - | lateral cable output, stylish shape, 2-Transverse-locking | 2x transverse brace lock | ||
32.15 € | 1 | Available | 22 Days | PG16 | Side cable exit, low profile, 1- longitudinal strap-locking | 1x longitudinal brace lock |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 10 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Socket enclosure | Series (Han connectors) | Han® 10B |
Thread type | PG16 | Thread size | PG16 |
Configure
Basic Attributes
Cable input
Type (misc.)
Connector features
Filter by standard shipping days
Optional Attributes