Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 30 016 0260 |
09 30 016 1230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Series (Han connectors) | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|---|
- | 38.57 € | 1 | Available | 3 Days | 2 lateral cable outputs, stylish shape with plastic cap, 2-transverse-locking | Han® 16A | 2 x PG21 | 2 x PG21 | |
28.93 € | 1 | Available | 3 Days | Side cable output, compact shape, 2-transverse bow -locking | Han® 16B | PG21 | PG21 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 16 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Socket enclosure | Connector features | 2x transverse brace lock |
Configure
Basic Attributes
Type (misc.)
Series (Han connectors)
Thread type
Thread size
Filter by standard shipping days
Optional Attributes