Accessories For Size 32 A - Sleeve Housing

Accessories For Size 32 A - Sleeve Housing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 09 20 032 1520

Brand: HARTING

Price: 26.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 032 1520

Part Number
09 20 032 1520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Total number of pins + PE Size 32 A Material (details) Metal
Type (misc.) lateral cable output, stylish shape, 2-Transverse-locking Colour Grey IP rating IP65
Connector type (category) Bush enclosure Connector features 2x transverse brace lock Series (Han connectors) Han® 32A
Thread type PG21 Thread size PG21 Leading contact (PE) Yes

This page is Accessories For Size 32 A - Sleeve Housing, part number 09 20 032 1520.
You can find the detail information about specifications and dimensions on part number 09 20 032 1520.

Tech Support