Manufacturer part number: 09 30 032 0301
Brand: HARTING
Price: 42.27 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 30 032 0301
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 32 B | Material (details) | Metal | Type (misc.) | 2 - transverse locks |
Colour | Grey | IP rating | IP65 | Connector type (category) | Enclosure extension |
Connector features | 2x transverse brace lock | Series (Han connectors) | Han® 32B |
This page is Accessories For Size 32 B - Bulkhead mounted housing, part number 09 30 032 0301.
You can find the detail information about specifications and dimensions on part number 09 30 032 0301.