D-SUB screw bolt

D-SUB screw bolt
  • Volume Discount

Product Details:

Manufacturer part number: 09 67 000 9972

Brand: HARTING

Price: 0.52

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 67 000 9972

Part Number
09 67 000 9972
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 11 Accessory type (connectors) Mounting bolt Thread type 4-40 UNC/4-40 UNC
Compatible with connectors D-SUB pin strip 37-pin

This page is D-SUB screw bolt, part number 09 67 000 9972.
You can find the detail information about specifications and dimensions on part number 09 67 000 9972.

Tech Support