Half-gland Han-Compact for grommets and clutch housing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 00 000 5059

Part Number
09 00 000 5059
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Core connector(mm) 11.5 - 15.5 Type Han-Compact ® Material (details) Plastic
Type (misc.) For grommets and clutch housing Thread type PG16

This page is Half-gland Han-Compact for grommets and clutch housing, part number 09 00 000 5059.
You can find the detail information about specifications and dimensions on part number 09 00 000 5059.

Tech Support