• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Housing bulkhead mounting

Housing bulkhead mounting
  • Volume Discount

Product Details:

Manufacturer part number: 09 37 003 0801

Brand: HARTING

Price: 69.37

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 37 003 0801

Part Number
09 37 003 0801
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature range(°C) 40 - 125 Size 3 A Material (details) Metal
Type (misc.) Lateral cable output, 1-cross-Bracket-locking system Colour Black IP rating IP44
Connector type (category) Ferrule

This page is Housing bulkhead mounting, part number 09 37 003 0801.
You can find the detail information about specifications and dimensions on part number 09 37 003 0801.

Tech Support