Industrial Plug Connector Series Staf - inserts (09 70 006 2616)

Industrial Plug Connector Series Staf - inserts 09 70 006 2616

Click on this image to zoom in.

Click on this image to zoom in.

  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Industrial Plug Connector Series Staf - inserts 09 70 006 2616
  • Volume Discount

Product Details:

Manufacturer part number: 09 70 006 2616

Brand: HARTING

Price: 11.61

Delivery time: 38 Days


Technical Data:

Total number of pins: 6

Core cross section (max.): 1.5 mm²

Core connector: - mm

Size: 3 A

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 70 006 2616

Part Number
09 70 006 2616
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins Core cross section (max.)
(mm²)
Core connector
(mm)
Size Type (misc.) Connection (components) Connector type (category) Connector features
-

11.61 €

1 Available 38 Days 61.5-3 A-ScrewsPin insettin-plated contacts

Loading...

  1. 1

Basic information

Test current(A) 10 Rated voltage(V) 50 Contamination level 3
Mating cycles (actuations) ≥ 500 Max. temperature(°C) +125 Min. temperature(°C) -40
Temperature range(°C) -40 - +125 Colour Black Series (Han connectors) Han® Staf
Leading contact (PE) No

This page is Industrial Plug Connector Series Staf - inserts, part number 09 70 006 2616.
You can find the detail information about specifications and dimensions on part number 09 70 006 2616.

Variation of this product

Part Number
09 70 006 2615
09 70 006 2812
09 70 006 2813
09 70 014 2614
09 70 014 2811
09 70 020 2622
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins Core cross section (max.)
(mm²)
Core connector
(mm)
Size Type (misc.) Connection (components) Connector type (category) Connector features

7.88 €

1 Available 3 Days 62.52.53 APin insertSolderingPin insettin-plated contacts
-

8.93 €

1 Available 3 Days 62.52.53 ASpring insertSolderingSpringtin-plated contacts
-

12.67 €

1 Available 39 Days 61.5-3 A-ScrewsSpringtin-plated contacts
-

17.99 €

1 Available 3 Days 141.5-10 A-ScrewsPin insettin-plated contacts
-

23.41 €

1 Available 58 Days 141.5-10 A-ScrewsSpringtin-plated contacts
-

22.35 €

1 Available 3 Days 201.51.516 APin insertScrewsPin insettin-plated contacts

Tech Support