Protective cap for bearing block

Protective cap for bearing block
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 016 5403

Brand: HARTING

Price: 8.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 016 5403

Part Number
09 20 016 5403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature range(°C) 40 - 125 Material (details) Zinc diecast Type (misc.) Cover
Size 16 A und 32 A

This page is Protective cap for bearing block, part number 09 20 016 5403.
You can find the detail information about specifications and dimensions on part number 09 20 016 5403.

Tech Support