Wall ducts with self-closing protective cap (Part Numbers)

Wall ducts with self-closing protective cap
  • Volume Discount
[Specifications]
・UL 1977 ECBT2.E102079
・CSA-C22.2 No. 182.3 ECBT8.E102079
・eCl@ss: 27440113 Rectangular connectors (set)
・Connector standard: RJ45
・Sensor/actuator wiring type (category): Sensor/actuator data cable
・Number of pins: 8P8C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 45 215 1562

Part Number
09 45 215 1562
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Nominal current(A) 1.5 Nominal voltage(V AC) 125
Number of pins 8P8C Connector standard RJ45 IP rating IP67
Sensor/actuator wiring type (category) Sensor/actuator data cable Connection side B (sensors/actuators) RJ45 socket

This page is Wall ducts with self-closing protective cap, part number 09 45 215 1562.
You can find the detail information about specifications and dimensions on part number 09 45 215 1562.

Tech Support