Manufacturer part number: 709-581
Brand: WAGO
Price: 14.81 €
Delivery time: 3 Days
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
709-581
Compatible with series (Wago) | 709 | Nominal voltage(V) | 250 | Number of pins | 3 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Switchboard cabinet socket |
This page is Switch cabinet socket, part number 709-581.
You can find the detail information about specifications and dimensions on part number 709-581.
Part Number |
---|
709-582 |
709-583 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour |
---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | - | Yellow | |
16.93 € | 1 | Available | 3 Days | - | Red |