Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-9503/040-000 |
756-9504/040-000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Connector type | |
---|---|---|---|---|---|---|---|
112.04 € | 1 | 7 Days | - | Adapter | |||
112.04 € | 1 | 7 Days | straight | Socket |
Loading...
Thread type connection side | M12 | Coding | D | Connection side A (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Connection side B (sensors/actuators) | RJ45 | Connector standard | Sensor connector | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Industrial goods | Yes |