Manufacturer part number: 281-635/281-491
Brand: WAGO
Price: 687.59 €
Delivery time: 8 Days
Number of pins: 2 Pole
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-635/281-491
Product size (height)(mm) | 58.50 | Product size (width)(mm) | 6 | Clamp width(mm) | 6 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 2 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Dualport diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 2 diodes | Industrial goods | Yes |
This page is Double-deck diode terminal block 281, part number 281-635/281-491.
You can find the detail information about specifications and dimensions on part number 281-635/281-491.
Part Number |
---|
281-633/281-410 |
281-635/281-489 |
281-635/281-490 |
281-635/281-492 |
281-636/281-487 |
281-636/281-488 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) |
---|---|---|---|---|---|---|---|
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | ||
698.52 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | ||
698.52 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | ||
676.65 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | ||
536.69 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | |||
573.89 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 |