Manufacturer part number: 2002-2611/1000-836
Brand: WAGO
Price: 475.52 €
Delivery time: 76 Days
Nominal voltage: - V
Weight: 23.181 g
Configuration: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-2611/1000-836
Part Number
|
---|
2002-2611/1000-836 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | Configuration | |
---|---|---|---|---|---|---|---|---|---|
475.52 € | 25 Pieces Per Package | 1 pack | Available | 76 Days | - | 23.181 | - |
Loading...
Number of pins(Pole) | 4 | Product size (height)(mm) | 76.40 | Product size (length)(mm) | 6.20 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 6.3 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 2 | Pins per row | 2 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Dualport fuse terminal |
Connection (components) | Pull spring | Connector features | + swivelling fuse holder | Industrial goods | Yes |
This page is Double-decker fuse clip with swivel fuse holder 2002, part number 2002-2611/1000-836.
You can find the detail information about specifications and dimensions on part number 2002-2611/1000-836.
Part Number |
---|
2002-2611 |
2002-2611/1000-541 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Weight (g) | Configuration |
---|---|---|---|---|---|---|---|---|---|
- | 196.75 € | 25 Pieces Per Package | 1 pack | Available | 76 Days | 400 | 22.909 | L | |
425.23 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - |