Manufacturer part number: 869-347
Brand: WAGO
Price: 96.35 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
869-347
Product size (height)(mm) | 27.60 | Product size (length)(mm) | 5 | Product size (width)(mm) | 33.40 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 12 |
Weight(g) | 4.3 | Colour | Green-yellow | Connector type (category) | Continuity |
Connection (components) | Spring-loaded terminal | Connector features | + CAGE CLAMP® | Industrial goods | Yes |
This page is End terminal without snap hook 869, part number 869-347.
You can find the detail information about specifications and dimensions on part number 869-347.